background-waves

P6SMBJ39C

Product Status| Obsoletei
Replaced By: |P6SMB39C

P6SMBJ39C

TVS Surf Mt DO214AA P6SMBJ39C | Series: P6SMBJ
info
PropertyValue
VR (Vstandoff)
31.6
Watts (W)
600
I PP 10x1000µs (A)
11.3
MIN VBR@IT (V)
35.145
MAX VBR@IT (V)
42.955
Vc (V)
56.595
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Bipolar
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Bipolar
Surge Life
11.3
Tolerance %
10
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief

P6SMBJ39C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
P6SMBJ39CTVS Surf Mt DO214AA P6SMBJ39CRoHS1/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.