background-waves

P6SMBJ480

Product Status| Obsoletei
Replaced By: |P6SMB480

P6SMBJ480

TVS Surf Mt DO214AA P6SMBJ480 | Series: P6SMBJ
info
PropertyValue
VR (Vstandoff)
408
Watts (W)
600
I PP 10x1000µs (A)
0.9
MIN VBR@IT (V)
432
MAX VBR@IT (V)
528
Vc (V)
690.9
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Unipolar
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Unipolar
Surge Life
0.9
Tolerance %
10
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief

P6SMBJ480 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
P6SMBJ480TVS Surf Mt DO214AA P6SMBJ480RoHS1/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.