background-waves

P6SMBJ550A

Product Status| Obsoletei
Replaced By: |P6SMB550A

P6SMBJ550A

TVS Surf Mt DO214AA P6SMBJ550A | Series: P6SMBJ
info
PropertyValue
VR (Vstandoff)
495
Watts (W)
600
I PP 10x1000µs (A)
0.8
MIN VBR@IT (V)
522.5
MAX VBR@IT (V)
577.5
Vc (V)
760
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Unipolar
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Unipolar
Surge Life
0.8
Tolerance %
5
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief

P6SMBJ550A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
P6SMBJ550ATVS Surf Mt DO214AA P6SMBJ550ARoHS1/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.