background-waves

SC24COM-01ETG

Product Status| Activei

SC24COM-01ETG

24V 15A 30kV SOD882 Bi-dir TVS | Series: SC24COM-01ETG
info

The SC24COM-01ETG bidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment.

The SC24COM-01ETG TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 5 A 8/20 μs surge event as defined in IEC 61000-4-5, 2nd edition.

PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
24
ILeak (µA)
0.05
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
5A
Clamp Voltage
50@5A
CI/O TYP (pF)
13
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
26
Operating Temperature
-40° to 125°C
Dynamic Resistance
0.5
Clamping Voltage_string
50@5A
  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000-4-5 2nd edition, 5 A (8/20 μs)
  • Halogen free, lead free and RoHS compliant
  • Moisture sensitivity level (MSL-1)

SC24COM-01ETG Applications

Highlights Section

  • LED Lighting Modules
  • Portable Instrumentation
  • General Purpose I/O
  • Mobile & Handhelds
  • RS232 / RS485
  • VBus protection

SC24COM-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SC24COM-01ETG24V 15A 30kV SOD882 Bi-dir TVSPdf IconCoC_RoHS10_SC24COM-01ETGPdf IconREACH_SVHC Declaration_SC24COM-01ETGDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.