background-waves

Series: SMBJ E

600W TVS in DO-214AA, EPI Silicon Technology
Product Status| Obsoletei
Replaced By: |SMBJ
info
The SMBJ-E series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • 600W peak pulse power capability at 10/1000μs waveform
  • EPI silicon technology
  • Low profile package
  • Excellent clamping capability
  • For surface mounted applications to optimize board space
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)

SMBJ E Parts

FiltersFilters

SMBJ E Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Industrial controls
  • I/O interfaces
  • Telecom equipment
  • VCC buses

Series: SMBJ-E Resources