background-waves

SMTBJ100A

Product Status| Obsoletei

SMTBJ100A

SiBOD SURFMT DO214AA-CR 3K REEL | Series: SMTBJ
info
PropertyValue
VDRM T-R (V)
100
VS T-R (V)
135
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
45
CO 2V T-R MIN (pF)
30
Iscurr
800
IDRM @ VDRM (µA)
5
IH (A)
150
Ipp8x20
150
Circuit Diagram
Single Chip
Type
SIDACTOR DEVICE
Configuration
Single Device
On-State Voltage Vt
4
Surge Rating
A
ITSM 60Hz (A)
30
Circuit Name
Single Chip

SMTBJ100A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMTBJ100ASiBOD SURFMT DO214AA-CR 3K REEL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.