background-waves

5.0SMDJ58CA-FB

Product Status| Activei

5.0SMDJ58CA-FB

Low clamping TVS 58V 5%BI DO-214AB TR13 | Series: 5.0SMDJ-FB
The 5.0SMDJ-FB is designed to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
58
I PP 10x1000µs (A)
53.4
MIN VBR@IT (V)
64.4
MAX VBR@IT (V)
71.2
Vc (V)
80
IT (mA)
1
Ir@Vr(µA)
5
I PP 8x20µs (A)
401
Operating Temperature Max (°C)
150
Package
DO-214AB
  • 11% to 15% lower-clamping voltage VC for identical reverse standoff voltage VR
  • Breakdown voltage VBR above reverse standoff voltage VR suitable for dc power line applications
  • 5000 W rating capable for ESD (Electrostatic discharge), EFT (Electrical Fast Transient) and other overvoltage transients
  • Lower Clamping Voltage for robust protection of sensitive/new downstream components on DC power lines
  • Identical package and footprint DO-214AB (SMC), drop-in replacement to existing/legacy 5.0SMDJ Series

5.0SMDJ58CA-FB Applications

Highlights Section

  • Power over Ethernet (PoE)
  • AI/Data center Server and other ICT Equipment Power Supplies
  • Industrial DC Power Supplies

5.0SMDJ58CA-FB Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5.0SMDJ58CA-FBLow clamping TVS 58V 5%BI DO-214AB TR13Pdf IconCoC_RoHS9_5.0SMDJ58CA-FBPdf IconREACH_SVHC Declaration (Contain)_5.0SMDJ58CA-FBContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.