background-waves

5.0SMDJ64CA-FB

Product Status| Activei

5.0SMDJ64CA-FB

Low clamping TVS 64V 5%BI DO-214AB TR13 | Series: 5.0SMDJ-FB
The 5.0SMDJ-FB is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
64
I PP 10x1000µs (A)
48.5
MIN VBR@IT (V)
71.1
MAX VBR@IT (V)
78.6
Vc (V)
91.4
IT (mA)
1
Ir@Vr(µA)
5
I PP 8x20µs (A)
364
Operating Temperature Max (°C)
150
Package
DO-214AB
  • 11% to 15% lower-clamping voltage VC for identical reverse standoff voltage VR
  • Breakdown voltage VBR above reverse standoff voltage VR suitable for dc power line applications
  • 5000 W rating capable for ESD (Electrostatic discharge), EFT (Electrical Fast Transient) and other overvoltage transients
  • Lower Clamping Voltage for robust protection of sensitive/new downstream components on DC power lines
  • Identical package and footprint DO-214AB (SMC), drop-in replacement to existing/legacy 5.0SMDJ Series

5.0SMDJ64CA-FB Applications

Highlights Section

  • Power over Ethernet (PoE)
  • AI/Data center Server and other ICT Equipment Power Supplies
  • Industrial DC Power Supplies

5.0SMDJ64CA-FB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5.0SMDJ64CA-FBLow clamping TVS 64V 5%BI DO-214AB TR13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.