background-waves

5.0SMDJ13CA-E

Product Status| Activei

5.0SMDJ13CA-E

TVS 5KW 13V 5%BI DO-214AB TR13 RoHS | Series: 5.0SMDJ
PropertyValue
VR (Vstandoff)
13
Watts (W)
5000
I PP 10x1000µs (A)
233
MIN VBR@IT (V)
14.4
MAX VBR@IT (V)
15.9
Vc (V)
21.5
IT (mA)
10
Ir@Vr(µA)
5
Operating Temperature Max (°C)
150
Polarity
Bidirectional
Package
DO-214AB

5.0SMDJ13CA-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5.0SMDJ13CA-ETVS 5KW 13V 5%BI DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.