background-waves

5.0SMDJ10AS-E

Product Status| Activei

5.0SMDJ10AS-E

TVS 5KW 10V 5%UNI DO-214AB TR13 RoHS | Series: 5.0SMDJxxS
info
The 5.0SMDJxxS series, single chip design is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events
PropertyValue
VR (Vstandoff)
10
Watts (W)
5000
I PP 10x1000µs (A)
294.1
MIN VBR@IT (V)
11.1
MAX VBR@IT (V)
12.3
Vc (V)
17
IT (mA)
1
Ir@Vr(µA)
5
Operating Temperature Max (°C)
150
Polarity
Unidirectional
Package
DO-214AB
  • Single chip design
  • Low dynamic resistance
  • For surface mounted applications to optimize board space and low profile package
  • IEC 61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • Glass passivated chip junction
  • Products manufactured outside China are available ( parts with an E suffix )

5.0SMDJ10AS-E Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Industrial controls
  • I/O interfaces
  • Telecom equipment
  • VCCbuses
  • Vulnerable circuits in industrial and telecommunications applications

5.0SMDJ10AS-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5.0SMDJ10AS-ETVS 5KW 10V 5%UNI DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.