background-waves

Series: P6SMB-T3G

Surface-Mount 600 W, Low-Leakage Performance in DO-214AA Package.
Product Status| Activei
info
The P6SMB-T3G series is designed to protect voltage sensitive components from high voltage, high energy transients. It has excellent clamping capability, high surge capability, low breakdown impedance and fast response time. The P6SMB-T3G series with lower leakage is supplied in cost-effective, highly reliable DO-214AA package.
  • 600 W peak pulse powercapability at 10/1000 μswaveform, repetition rate(duty cycles):0.01 %
  • SMB low-profile surface mount package minimizing PCB footprint
  • Planar chip design with low leakage current performance
  • Typical failure mode is short from over-specified voltage or current
  • Low dynamic resistance
  • IEC 61000-4-2 ESD 30 kV(Air),30 kV (Contact)

P6SMB-T3G Parts

FiltersFilters

Series: P6SMB-T3G Resources