background-waves

Series: SACB

500 W Surface Mount TVS Diode - SACB Series
Product Status| Activei
info

Describtion:

SACB series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • 500 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • VBR @ TJ = VBR @25 °C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1 %)
  • Products manufactured outside China are available (parts with an E suffix )

SACB Parts

FiltersFilters

SACB Applications

hand turning knob on water heater
Water Heaters

Highly efficient and long-lived water heaters use high-performance electronic components. Depend on Littelfuse to provide contactors, capacitors,

Highlights Section

  • Consumer electronics
  • Computers
  • Industrial controls
  • I/O interfaces
  • Telecom equipment
  • VCC buses

Series: SACB Resources