background-waves

SMA6J10A-E

Product Status| Activei

SMA6J10A-E

TVS diodes SMA 600W T&R | Series: SMA6J
info

The SMA6J series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
10
Watts (W)
600
I PP 10x1000µs (A)
37
MIN VBR@IT (V)
11.1
MAX VBR@IT (V)
12.3
Vc (V)
17
IT (mA)
1
Operating Temperature Max (°C)
150
Package
DO-214AC
Uni / Bi-Directional
Unidirectional
  • Low profile package
  • Same power as standard SMB devices (600 W)
  • For surface mounted applications to optimize board space
  • 600 W peak pulse power capability at 10x1000µs waveform, repetition rate (duty cycle): 0.01 %
  • Low inductance, excellent clamping capability Fast response time:typically less than 1.0ns from 0 Volts to VBR min
  • Typical IR less than 1µA above 12V
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated junction
  • High temperature soldering: 260°C/10 s at terminals
  • Products manufactured outside China are available ( parts with an E suffix)

SMA6J10A-E Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

SMA6J10A-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMA6J10A-ETVS diodes SMA 600W T&R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.