background-waves

SMAJ60A-E

Product Status| Activei

SMAJ60A-E

TVS Diode SMA Suf MT T&R | Series: SMAJ
info

The SMAJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
60
Watts (W)
400
I PP 10x1000µs (A)
4.1
MIN VBR@IT (V)
66.7
MAX VBR@IT (V)
73.7
Vc (V)
96.8
IT (mA)
1
Operating Temperature Max (°C)
150
Package
DO-214AC
Uni / Bi-Directional
Unidirectional
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Glass passivated junction
  • Low Inductance
  • Excellent clamping capability
  • Repetition Rate (duty cycle): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to V(BR) for unidirectional types.
  • Typical IR less than 1 µA above 86 V
  • Products manufactured outside China are available ( parts with an E suffix)

SMAJ60A-E Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

SMAJ60A-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMAJ60A-ETVS Diode SMA Suf MT T&R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.