background-waves

SMAJ8.0A-E

Product Status| Activei

SMAJ8.0A-E

TVS Diode SMA Suf MT T&R | Series: SMAJ
info

The SMAJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
8
Watts (W)
400
I PP 10x1000µs (A)
29.4
MIN VBR@IT (V)
8.89
MAX VBR@IT (V)
9.83
Vc (V)
13.6
IT (mA)
1
Operating Temperature Max (°C)
150
Package
DO-214AC
Uni / Bi-Directional
Unidirectional
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Glass passivated junction
  • Low Inductance
  • Excellent clamping capability
  • Repetition Rate (duty cycle): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to V(BR) for unidirectional types.
  • Typical IR less than 1 µA above 100 V
  • Products manufactured outside China are available ( parts with an E suffix)

SMAJ8.0A-E Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

SMAJ8.0A-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMAJ8.0A-ETVS Diode SMA Suf MT T&R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.