background-waves

SMBJ8.0A-E

Product Status| Activei

SMBJ8.0A-E

TVS SURF MT DO214AA - SMBJ8.0A CR T&R | Series: SMBJ
info
The SMBJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
8
Watts (W)
600
I PP 10x1000µs (A)
44.2
MIN VBR@IT (V)
8.89
MAX VBR@IT (V)
9.83
Vc (V)
13.6
IT (mA)
1
Ir@Vr(µA)
50
Operating Temperature Max (°C)
150
Package
DO-214AA
  • 600 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • For surface mounted applications in order to optimize board space. Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • VBR @ TJ = VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1%)
  • Products manufactured outside China are available ( parts with an E suffix )

SMBJ8.0A-E Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Industrial controls
  • I/O interfaces
  • Telecom equipment
  • VCCbuses

SMBJ8.0A-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMBJ8.0A-ETVS SURF MT DO214AA - SMBJ8.0A CR T&R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.