background-waves

SMBJ90A-E

Product Status| Activei

SMBJ90A-E

TVS SURF MT DO214AA - SMBJ90A CR T&R | Series: SMBJ
info
The SMBJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
90
Watts (W)
600
I PP 10x1000µs (A)
4.1
MIN VBR@IT (V)
100
MAX VBR@IT (V)
111
Vc (V)
146
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Package
DO-214AA
  • 600 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • For surface mounted applications in order to optimize board space. Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • VBR @ TJ = VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1%)
  • Products manufactured outside China are available ( parts with an E suffix )

SMBJ90A-E Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Industrial controls
  • I/O interfaces
  • Telecom equipment
  • VCCbuses

SMBJ90A-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMBJ90A-ETVS SURF MT DO214AA - SMBJ90A CR T&R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.