The SMDJ Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
For surface mounted applications in order to optimize board space
Low profile package
Typical failure mode is short from over-specified voltage or current
Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
Built-in strain relief
Typical maximum temperature coefficient ΔVBR = 0.1% × VBR@25°C × ΔT