background-waves

SMDJ8.0CA-E

Product Status| Activei

SMDJ8.0CA-E

TVS 3KW 8V 5%BI DO-214AB TR13 RoHS | Series: SMDJ
info
The SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
8
Watts (W)
3000
I PP 10x1000µs (A)
220.6
MIN VBR@IT (V)
8.89
MAX VBR@IT (V)
9.83
Vc (V)
17.57
IT (mA)
1
Ir@Vr(µA)
100
Operating Temperature Max (°C)
150
Polarity
Bidirectional
Package
DO-214AB
  • 3000 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles): 0.01 %
  • Low dynamic resistance
  • For surface mounted applications to optimize board space and low profile package
  • IEC 61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • Glass passivated chip junction
  • Products manufactured outside China are available ( parts with an E suffix )

SMDJ8.0CA-E Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Industrial controls
  • I/O interfaces
  • Telecom equipment
  • VCCbuses

SMDJ8.0CA-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMDJ8.0CA-ETVS 3KW 8V 5%BI DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.