background-waves

SMDJ85CA-E

Product Status| Activei

SMDJ85CA-E

TVS 3KW 85V 5%BI DO-214AB TR13 RoHS | Series: SMDJ
info
The SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
85
Watts (W)
3000
I PP 10x1000µs (A)
21.9
MIN VBR@IT (V)
94.4
MAX VBR@IT (V)
104
Vc (V)
177
IT (mA)
1
Ir@Vr(µA)
2
Operating Temperature Max (°C)
150
Polarity
Bidirectional
Package
DO-214AB
  • 3000 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles): 0.01 %
  • Low dynamic resistance
  • For surface mounted applications to optimize board space and low profile package
  • IEC 61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • Glass passivated chip junction
  • Products manufactured outside China are available ( parts with an E suffix )

SMDJ85CA-E Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Industrial controls
  • I/O interfaces
  • Telecom equipment
  • VCCbuses

SMDJ85CA-E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMDJ85CA-ETVS 3KW 85V 5%BI DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.