background-waves

SMF2.5

Product Status| Activei

SMF2.5

TVS SMF 2.5V Uni, 7'' T&R | Series: SMF Ultra Low Voltage
info
SMF2.5 is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
Package
SOD-123FL
Peak Pulse Power - 10x1000 (W)
200
Uni / Bi-Directional
Unidirectional
VR (Vstandoff)
2.5
MIN VBR@IT (V)
2.6
I PP 8x20µs (A)
117
I PP 10x1000µs (A)
38.5
Operating Temperature Max (°C)
150
MAX VBR@IT (V)
3.3
Vc (V)
5.2
Ir@Vr(µA)
0.5
IT (mA)
40
TYP VBR@IT (V)
2.95
Polarity
Unidirectional
  • 200 W peak pulse powercapability at 10/1000 μswaveform, repetition rate (dutycycles):0.01 %
  • SOD-123FL low profilepackage: maximum height of1.08 mm
  • For surface mountedapplications to optimize boardspace
  • Typical failure mode is shortfrom over-specified voltage orcurrent
  • Whisker test is conducted based on JEDEC JESD201Aper its table 4a and 4c pass class 1 and class 2
  • IEC 61000-4-2 ESD 30 kV(Air),30 kV (Contact)
  • Low dynamic resistance
  • VBR @ TJ = VBR@25 °C x (1+αTx (TJ - 25))(αT: Temperature Coefficient, typical value is 0.1 %)
  • Recognized compound meeting flammability rating UL94 V-0
  • Halogen free and RoHS compliant

SMF2.5 Applications

Highlights Section

  • Portable components/hard drives
  • Notebooks
  • VCC busses
  • POS terminal
  • SSDs
  • Power supplies
  • Monitors
  • Vulnerable circuit

SMF2.5 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMF2.5TVS SMF 2.5V Uni, 7'' T&RPdf IconCoC_RoHS9_SMF2.5Pdf IconREACH_SVHC Declaration (Contain)_SMF2.5Contains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.