background-waves

SMF4.0

Product Status| Activei

SMF4.0

TVS SMF 4.0V Uni, 7'' T&R | Series: SMF Ultra Low Voltage
info
SMF4.0 is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
Package
SOD-123FL
Peak Pulse Power - 10x1000 (W)
200
Uni / Bi-Directional
Unidirectional
VR (Vstandoff)
4
MIN VBR@IT (V)
4.3
I PP 8x20µs (A)
108
I PP 10x1000µs (A)
26.7
Operating Temperature Max (°C)
150
MAX VBR@IT (V)
4.8
Vc (V)
7.7
Ir@Vr(µA)
0.5
IT (mA)
40
TYP VBR@IT (V)
4.55
Polarity
Unidirectional
  • 200 W peak pulse power capability at 10/1000 μswaveform, repetition rate (duty cycles):0.01 %
  • SOD-123FL low profile package: maximum height of1.08 mm
  • For surface mounted applications to optimize board space
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201Aper its table 4a and 4c pass class 1 and class 2
  • IEC 61000-4-2 ESD 30 kV(Air),30 kV (Contact)
  • Low dynamic resistance
  • VBR @ TJ = VBR@25 °C x (1+αTx (TJ - 25))(αT: Temperature Coefficient, typical value is 0.1 %)
  • Recognized compound meeting flammability rating UL94 V-0
  • Halogen free and RoHS compliant

SMF4.0 Applications

Highlights Section

  • Portable components/hard drives
  • Notebooks
  • VCC busses
  • POS terminal
  • SSDs
  • Power supplies
  • Monitors
  • Vulnerable circuit

SMF4.0 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SMF4.0TVS SMF 4.0V Uni, 7'' T&RRoHS7/12/2017Pb-Free7/12/2017Pdf IconCoC_RoHS9_SMF4.0Pdf IconREACH_SVHC Declaration (Contain)_SMF4.0ContainsYes7/12/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.