The SMFA Asymmetric TVS Diode Series is designed specifically for SIC MOSFET gate protection for asymmetric voltages. It comes in SOD-123FL small and flat lead low-profile plastic package.
SOD-123FL low-profile package: maximum height of 1.08 mm
Low inductance, excellent clamping capability
For surface-mounted applications to optimize board space
Typical failure mode is short from over-specified voltage or current
Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c pass Class 1 and 2
IEC 61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
Glass passivated chip junction
Low dynamic resistance
VBR @ TJ = VBR @ 25 °C x (1+αT x (TJ - 25)) (αT:temperature coefficient, typical value is 0.1%)