background-waves

TM2P-10271

Product Status| Activei

TM2P-10271

TM2P-10271 | Series: TM2P
info

VoIP gateways are becoming more widespread as the primary means of voice delivery in home and enterprise environments. There is a need for overcurrent and overvotlage protection in telephony equipment to help meet UL and other safety requirements. Our 2Pro devices help protect against damage caused by various sources including lightning, electrostatic discharge (ESD), power contact, and induction with AC lines. By incorporating PolySwitch PPTC (Polymeric Positive Temperature Coefficient) and MOV (Metal Oxide Varistor) technology into a single device, 2Pro devices can also help you reduce board space and component count in your designs.

PropertyValue
IH (A)
0.15
Trip Current (A)
0.3
RMIN (Ω)
6.5
Resistance (Max) (Ω)
14
R1max (Ω)
16
Interrupt Current Max
3
Operating Voltage (V)
60
Max Time to Trip Current (A)
3
  • Integrated PPTC/MOV
  • Overcurrent, overvoltage and ESD protection device
  • Resettable overcurrent protection
  • UL 497A listed protector (#E258475)
  • RoHS compliant
  • Halogen free (refers to: Br≤900ppm, Cl≤900ppm, Br+Cl≤1500ppm)
  • Helps Meet Standards
  • Single device helps reduce component count and footprint
  • Helps reduce warranty returns
  • Helps equipment comply with surge tests per: TIA-968-A, IEC 60950, ITU-T K.20/K.21
  • Helps simplify UL 60950 testing
  • Helps equipment comply with UL 60950

TM2P-10271 Applications

Highlights Section

  • Networking Machines and Systems
  • Cordless telephones
  • VoIP gateways
  • Fax machines
  • Data modems
  • Set-top boxes
  • Security systems
  • MDF modules
  • Analog and ISDN linecards

TM2P-10271 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RF4127-000TM2P-10271RoHS4/26/2016Pb-Free4/26/2016Pdf IconCoC_RoHS10_RF4127-000 (TM2P-10271)Yes4/26/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.