background-waves

V271DA40

Product Status| Activei

V271DA40

DA VARISTOR 40MM | Series: DA
info
The DA and DB Series transient surge suppressors are heavy-duty industrial metal-oxide varistors designed to provide surge protection for motor controls and power supplies used in oil-drilling, mining, and transportation equipment.
  • These UL-recognized varistors have identical ratings and specifications but differ in case construction to provide flexibility in equipment designs.
  • DA series devices feature rigid terminals to insure secure wire contacts.
  • Both the DA and DB series feature improved creep and strike distance capability to minimize breakdown along the package surface design that provides complete electrical isolation of the disc subassembly.
PropertyValue
VMAX AC (V)
275
VMAX DC (V)
369
Surge Energy (WTM) (J)
400
ITM 1xAmps (A)
40000
VNDC (V)
430
VNDC MIN (V)
389
VNDC MAX (V)
473
Vc (V)
730
Polarity
Bi-directional
Co Typ (pF)
4500
Diameter
40
Ipk
200

V271DA40 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
V271DA40DA VARISTOR 40MMRoHS8/12/2006NoPdf IconCoC_RoHS10_V271DA40No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.