background-waves

Series: MLA

Multilayer Transient Voltage Suppressor
Product Status| Activei
info

The MLA Series family of Transient Voltage Surge Suppression devices is based on the Littelfuse Multilayer fabrication technology. These components are designed to suppress a variety of transient events, including those specified in IEC 6100-4-2 or other standards used for Electromagnetic Compliance (EMC). The MLA Series is typically applied to protect integrated circuits and other components at the circuit board level.

The wide operating voltage and energy range make the MLA Series suitable for numerous applications on power supply, control and signal lines.

The MLA Series is manufactured from semiconducting ceramics, and is supplied in a leadless, surface mount package. The MLA Series is compatible with modern reflow and wave soldering procedures.

It can operate over a wider temperature range than zener diodes, and has a much smaller footprint than plastic-housed components.


  • AEC-Q200 compliant
  • RoHS compliant
  • Leadless 0402, 0603, 0805, 1206 and 1210 chip sizes
  • Multilayer ceramic construction technology
  • -55℃ to +125℃ operating temperature range
  • Operating voltage range VM(DC)=3.5V to 48V
  • No plastic or epoxy packaging assures better than UL94V-0 flammability rating
  • Standard low capacitance types available

MLA Parts

FiltersFilters

MLA Applications

Stainless Steel Refrigerator
Refrigerators

From doors to compressors, Littelfuse provides electronic components for refrigerators. A block diagram shows how our temperature probes, reed

silver and black video doorbell
Video Doorbells

Each subsystem making up a video doorbell requires overcurrent, overvoltage, and ESD protection. Littelfuse delivers, as seen in this block

Highlights Section

  • Suppression of inductive switching or other transient events such as EFT and surge voltage at the circuit board level
  • ESD protection for IEC 61000-4-2, MIL-STD-883c method 3015.7, and other industry specifications
  • Provides on-board transient voltage protection for ICS and transistors
  • Used to help achieve electromagnetic compliance of end products
  • Replaces larger surface mount TVS Zeners in many applications

Series: MLA Resources