Littelfuse MLA1812NR Varistor Series is an AEC-Q200 qualified surface-mount Multilayer Varistor (MLV) with ultra-high surge current handling capability, which will protect integrated circuits and other components at the circuit board level to ensure reliable performance of the circuitry. It consists of stack of intercalating ceramic/electrode and nickel barrier termination.
High transient current absorption withstanding capability to meet IEC61000-4-5
AEC-Q200 qualified
High operating temperature: 125 ºC
RoHS compliant, Halogen-free, and Pb-free
Enhance product reliability and lifespan
Meets requirements of auto graded product and suitable for automotive applications
More reliable and suitable for high operating temperature applications
Environment-friendly
MLA AUTO 1812 Parts
Link has been copied to clipboard
Filters
MLA AUTO 1812 Applications
Highlights Section
Automotive electronics (Infotainment, safety, body, and comfort)