background-waves

V38MLA1812NRAUTO

Product Status| Activei

V38MLA1812NRAUTO

MULTI-LAYER VARISTOR SURFACE MOUNT | Series: MLA AUTO 1812
info
MULTI LAYER VARISTOR 1812 FOR AUTOMOTIVE
PropertyValue
Body
Zinc-Oxide/Ceramic
Polarity
Bi-directional
Humidity
MIL-STD-202 Method 103 Condition D
ITM 1xAmps (A)
800
MSL
Level 1
Co Typ (pF)
2500
Reflow
Suitable for Pb and Pb-free
Terminations
Silver/Nickel/Tin Plating
Vc (V)
80
VMAX AC (V)
30
VMAX DC (V)
38
VNDC MAX (V)
54
VNDC MIN (V)
46

V38MLA1812NRAUTO Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
V38MLA1812NRAUTOMULTI-LAYER VARISTOR SURFACE MOUNTPdf IconCoC_RoHS10_V38MLA1812NRAUTO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.