background-waves

Series: MLE

Multilayer Transient Voltage Suppressor
Product Status| Activei
info
The MLE Series family of Transient Voltage Suppression devices is based on the Littelfuse Multilayer fabrication technology. These components are designed to suppress ESD events, including those specified in IEC 61000-4-2 or other standard used for Electromagnetic Compliance testing. The MLE Series is typically applied to protect integrated circuits and other components at the circuit board level operating at 18VDC or less. The fabrication method and materials of these devices result in capacitance characteristics suitable for high frequency attenuation/low-pass filter circuit functions, thereby providing suppression and filtering in a single device. The MLE Series is manufactured from semiconducting ceramics and is supplied in a leadless, surface mount package. The MLE Series is compatible with modern reflow and wave soldering procedures. Littelfuse Inc. manufactures other multilayer Series products. See the ML Series data sheet for higher energy/peak current transient applications. See the AUML Series for automotive applications and the MLN Quad Array. For high speed applications see the MHS series.


  • RoHS Compliant
  • Rated for ESD(IEC-61000-4-2)
  • Characterized forimpedance andcapacitance
  • –55ºC to +125ºCoperating temp. range
  • Leadless 0402, 0603,0805, and 1206 sizes
  • Operating voltagesup to 18VM(DC)
  • Multilayer ceramicconstruction technology

MLE Parts

FiltersFilters

Series: MLE Resources