background-waves

Series: LA

Line Voltage Operation Radial Leaded Varistor.
Product Status| Activei
info
The LA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) that are designed to be operated continuously across AC power lines. These UL recognized varistors require very little mounting space, and are offered in various standard lead form options.

The LA Series varistors are available in four model sizes: 7mm, 10mm, 14mm, and 20mm; and have a V M(AC)RMS voltage range from 130V to 1000V, and an energy absorption capability up to 360J. Some LA series model numbers are available with clamping voltage selection, designated by a model number suffix of either A or B. The “A” selection is the standard model; the “B” selection provides a lower clamping voltage.

See LA Series Device Ratings and Specifications table for part number and brand information.
  • Lead–free, Halogen Free and RoHS compliant.
  • Energy absorption capability (WTM) up to 360J
  • Wide operating voltage range VM(AC)RMS 130V to 1000V
  • No derating up to 85ºC ambient
  • Available in tape and reel or bulk pack

LA Parts

FiltersFilters

LA Applications

Stainless Steel Refrigerator
Refrigerators

From doors to compressors, Littelfuse provides electronic components for refrigerators. A block diagram shows how our temperature probes, reed

electronic rice cooker
Rice Cooker Motherboards

A simplified block diagram for a rice cooker motherboard illustrates the need for metal oxide varistors, Schottky diode rectifiers, and triacs.