background-waves

M3E195E5LB7

Product Status| Activei

M3E195E5LB7

| Series: M3
info

The M3 Varistor Series is a compact MOV with high surgecurrent withstanding and energy absorption capabilities.It is designed to meet the 6 kV/3 kA (1.2/50 μs, 8/20 μs)combination wave surge as required by Annex G of IEC 62368-1, and 3 kA (E130~E420), 2 kA (E440~E625),Nominal Discharge Current (In) as required by UL 1449.

PropertyValue
VMAX AC (V)
195
ITM 1xAmps (A)
4500
VNDC MIN (V)
279
Polarity
Bi-directional
Diameter
10
Marking Code
E195
VNDC MAX (V)
341
  • High operating temperature: 105º C
  • UL 1449 and CSA C22.2 No. 269-5 Recognized.
  • CQC, IEC 60950-1 Annex Q and IEC 62368-1 Annex G Compliant
  • Passed Needle Flame Test per IEC 61051-1
  • Lead-free, halogen-free, and RoHS compliant

M3E195E5LB7 Applications

Highlights Section

  • Home appliance
  • Outdoor LED lighting driver/power supply
  • Switch Mode Power Supply (SMPS)
  • Surge Protection Device (SPD) Type 2, Type 3,and Type 4CA
  • Ground Fault Circuit Interrupter (GFCI)

M3E195E5LB7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M3E195E5LB7

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.