background-waves

Series: UltraMOV

High Surge Current Radial Leaded Varistor.
Product Status| Activei
info

The UltraMOV Metal Oxide Varistor Series is designed for applications requiring high peak surge current ratings and high energy absorption capability. UltraMOV varistors are primarily intended for use in AC Line Voltage applications such as Transient Voltage Surge Suppressors (TVSS), Uninterruptable Power Supplies (UPS), AC Power Taps, AC Power Meters, or other products that require voltage clamping of high transient surge currents from sources such as lightning, inductive load switching, or capacitor bank switching.

  • These devices are produced in radial lead package sizes of 7, 10, 14, and 20mm and offered in a variety of lead forms.
  • UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85°C with no derating.
  • This Series is LASER-branded and is supplied in bulk, ammo pack (fan-fold), or tape and reel packaging.

  • Lead–free, halogen-free, and RoHS compliant
  • High peak surgecurrent rating (Itm) up to 10 kA, single 8/20 µs pulse (20 mm)
  • Standard operatingvoltage range compatiblewith common ACline voltages (130VAC to 625 VAC)
  • Characterized formaximum standbycurrent (Leakage)
  • Custom voltagetypes available
  • Standard lead form and lead spacing options

UltraMOV Parts

FiltersFilters

UltraMOV Applications

Stainless Steel Refrigerator
Refrigerators

From doors to compressors, Littelfuse provides electronic components for refrigerators. A block diagram shows how our temperature probes, reed

cell phone plugged into white outlet
Intelligent Outlets

Intelligent outlets let building managers and homeowners control energy use and costs via smartphones, tablets, or voice assistants. A block

LED light blubs
LED Lighting

Industrial, outdoor, and residential LED lighting systems need different arrangements of electronic components. Block diagrams show how Littelfuse