The ZA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) designed for use in the protection of low and medium-voltage circuits and systems. Typical applications include motor control, telecom, automotive systems, solenoid, and power supply circuits to protect circuit board components and maintain data integrity.
These devices are available in five model sizes: 5, 7, 10, 14, and 20mm, and feature a wide V DC voltage range of 5.5V to 615V.
See ZA Series Device Ratings and Specifications table for part number and brand information.
Lead–free, halogen-free, and RoHS compliant
Wide range of ac operating voltages from 4 V to 460 V
Dc voltage ratings from 5.5 V to 615 V
No derating up to 85℃ ambient
Available with disk diameters of 5 mm, 7 mm, 10 mm, 14 mm, and 20 mm
Radial leaded package for hard-wired or printed circuit board designs