background-waves

87063-034

Product Status| Obsoletei
Obsolete Since: | 3/1/2008

87063-034

| Series: ZA HiRel
info
The high reliability Littelfuse varistor is the latest step in increased product performance, and is available for applications requiring quality and reliability assurance levels consistent with military or other standards. (MIL-STD-19500, MIL-S-750, Method 202.) Additionally, Littelfuse varistors are inherently radiation hardened compared to silicon diode suppressors as illustrated in Figure 1.

This series of high-reliability varistors involve five categories:
  • DSSC Qualified Parts List (QPL) MIL-R-83530 4 Types Presently Available
  • DSSC Standard Military Drawings Based on MIL-R 83530 63 Types Presently Available:
    • ZA Series- Drawing # 87063
    • DB Series- Drawing # 90065
  • Littelfuse High Reliability Series Offers TX Equivalents 29 Types Presently Available
  • Custom Types Processed to Customer-Specific Requirements –(SCD) or to Standard Military Flow
PropertyValue
VMAX AC (V)
50
VMAX DC (V)
66
Surge Energy (WTM) (J)
3.5
ITM 1xAmps (A)
300
VNDC (V)
82
VNDC MIN (V)
73
VNDC MAX (V)
91
Vc (V)
135
Polarity
Bi-directional
Co Typ (pF)
500
Diameter
7
Ipk
10

87063-034 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
87063-034

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.