background-waves

V150CH8

Product Status| Activei

V150CH8

LOW PROFILE SM VARISTOR CH SERIES | Series: CH
info
CH series transient surge suppressors are small, metal-oxide varistors (MOVs) manufactured in leadless chip form. They are intended for use in a variety of applications from low voltage DC to off-line board-level protection. These devices, which have significantly lower profiles than traditional radial-lead varistors, permit designers to reduce the size and weight and increase the reliability of their equipment designs.
  • Ch series varistors are available in a voltage range from 14V to 275V V M(AC)RMS , and energy ratings up to 23J.
PropertyValue
Polarity
Bi-directional
Co Typ (pF)
250
Vc (V)
250
VMAX AC (V)
95
VMAX DC (V)
127
VNDC MAX (V)
165
VNDC MIN (V)
135
ITM 1xAmps (A)
250
Ipk
10

V150CH8 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
V150CH8LOW PROFILE SM VARISTOR CH SERIESRoHS6/1/2005NoPdf IconCoC_RoHS9_V150CH8Pdf IconREACH_SVHC Declaration_V150CH8Does Not ContainYes1/1/2010Pdf IconIPC_V150CH8 (S_T)
V150CH8SLOW PROFILE SM VARISTOR CH SERIESRoHS6/1/2005NoPdf IconCoC_RoHS9_V150CH8SYes1/1/2010Pdf IconIPC_V150CH8 (S_T)
V150CH8TLOW PROFILE SM VARISTOR CH SERIESRoHS6/1/2005NoPdf IconCoC_RoHS9_V150CH8TYes1/1/2010Pdf IconIPC_V150CH8 (S_T)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.