background-waves

LPS1T48R1KRN1F3-AZ

Product Status| Activei

LPS1T48R1KRN1F3-AZ

ACS 480V 100A ELEVATOR SWITCH W/ OPTIONS | Series: LPS
info

LPS1T48R1KRN1F3-AZ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LPS1T48R1KRN1F3-AZACS 480V 100A ELEVATOR SWITCH W/ OPTIONSNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.