VTP Series - 16V PolySwitch Lead Free Battery Strap PPTC - 90C Activation Temperature

VTP
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

As a pioneer of polymeric positive temperature coefficient resettable devices, Littelfuse has developed several material platforms to serve the changing battery technology and to help protect battery applications. Each of these material platforms offers different performance characteristics, allowing engineers greater design flexibility. PolySwitch devices for battery protection include SRP, LR4, VTP, VLP, VLR, MXP and RSD series, and special application strap devices.

Features:

  • RoHS compliant
  • Lead-free versions of all devices are available.
  • Current ratings from 1.1A to 13A
  • Fast time-to-trip

Benefits:

  • Many material platforms and device form factors give engineers more design flexibility
  • Compatible with high-volume electronics assembly
  • Assists in meeting regulatory requirements
  • Low resistance devices increase battery operating time

Applications:

  • Mobile phones and smart phones
  • Tablet PCs
  • Ultra-thin notebooks
  • Mobile radios
  • Digital cameras
  • Portable media players
  • Power tools (charge lines)

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
Rmax
(Ω)
R1max
(Ω)
Max
Time
to
Trip Time
(Sec)
RTYP
(Ω)
Activation Temp (Deg C)Interrupt Current (A)Pd Typical (watts)Max Operating Temp (°C)Product
Specification
StockSamplesCompare
VTP110F1.12.7161001.30.0380.070.1450.05490100N/AN/AProduct SpecificationCheck
VTP170F1.73.4161001.40.030.0520.10550.04190100N/AN/AProduct SpecificationCheck
VTP170XSF1.73.4161001.40.030.0520.10550.04190100N/AN/AProduct SpecificationCheckOrder
VTP175F1.753.6161001.40.0290.0510.150.0490100N/AN/AProduct SpecificationCheck
VTP175LF1.753.6161001.40.0290.0510.10250.0490100N/AN/AProduct SpecificationCheckOrder
VTP210GF2.14.7161001.50.0180.030.0650.02490100Product SpecificationCheck
VTP210SF2.14.7161001.50.0180.030.0650.02490100N/AN/AProduct SpecificationCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
RF3498-000 RoHS No 05/08/2017 PbFree No 05/08/2017 Yes
05/08/2017
RF0169-000 RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
RF0222-000 RoHS No 01/01/2012 PbFree No 01/01/2012 Yes
01/01/2012
A57199-000 RoHS No 07/04/2019 PbFree No 07/04/2019 Yes
07/04/2019
RF3519-000 RoHS No 04/19/2018 PbFree No 04/19/2018 Yes
04/19/2018
RF3122-000 RoHS No 08/14/2017 PbFree No 08/14/2017 Yes
08/14/2017
RF3506-000 RoHS No 12/12/2016 PbFree No 12/12/2016 Yes
12/12/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.