RLD USB Series -

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This new radial leaded products are designed specifically for Universal Serial Bus (USB) appliations with low resistance, faster time-to-trip and low voltage drop features.

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Temp
(deg C)
StockSamplesCompare
RLD06P075B
Obsolete: 2007 -01-01
0.751.36400.30.10.2380.4-40°C - + 85°CCheckOrder
RLD06P120B
Obsolete: 2007 -01-01
1.226400.60.0650.1480.5-40°C - + 85°CCheckOrder
RLD06P155B
Obsolete: 2007 -01-01
1.552.76400.60.040.180.6-40°C - + 85°CCheckOrder
RLD16P090B
Obsolete: 2007 -01-01
0.91.816400.60.070.184.55.9-40°C - + 85°CCheckOrder
RLD16P110B
Obsolete: 2007 -01-01
1.12.216400.70.050.145.56.6-40°C - + 85°CCheckOrder
RLD16P135B
Obsolete: 2007 -01-01
1.352.716400.80.040.126.757.3-40°C - + 85°CCheckOrder
RLD16P160B
Obsolete: 2007 -01-01
1.63.216400.90.030.1188-40°C - + 85°CCheckOrder
RLD16P185B
Obsolete: 2007 -01-01
1.853.7164010.030.099.258.7-40°C - + 85°CCheckOrder
RLD16P250B
Obsolete: 2007 -01-01
2.5516401.20.020.0612.510.3-40°C - + 85°CCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.