The ASMDC PPTC offers a lower profile form factor for better space saving and provides higher VDC and IHOLD rating, most robust performance compared to the competitors in the market.
Features:
- RoHS compliant
- Products meet applicable automotive industry standards
- Lower Profile ˗ Comparing to the existing 2920 Size ASMD Series
- Resettable solution against overcurrent and short-circuit in automotive circuitry
- AEC-Q200 qualified, ISO/TS16949 certified
- Surface-mount Form Factor
Benefits:
- High Performance expertise from the world’s leading resettable overcurrent protection manufacturer
- Provides wider range of form factors to enhance design flexibility
- Restores system operation after reset when fault condition is removed, thus provides safety and protection
- Able to meet most stringent requirements for the extreme harsh automotive environment
- Suitable for standard PCB assembly to enable automated mass production
Applications:
- Automotive and Industrial Transportation
- Actuators and medium motors
- Trace protection
- Harness/junction box protection
- Powered outputs
- Electronic control modules
- Telematics/Infotainment
Product Video: