background-waves

880195

Product Status| Obsoletei

880195

PDM 2 Pos | Series: HPDM
info

The 2-Pole High Power Distribution Module (HPDM) is designed for OEM and aftermarket applications in the heavy truck and trailer industry. When connected to a tractor / trailer’s electrical system it provides two high current MEGA® fuse protected circuit outputs as well as an un-fused output that can optionally be used to parallel multiple modules or deliver power to circuits which do not require circuit protection.

PropertyValue
Fuse Type
MEGA
Input Terminals
M8 Stud
Output Terminals
2
Ingress Protection
IP67, IP69K
Number of Cavities
2
Dimensions
129 mm
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-50
Mounting Method
Bolt Down
  • Separate fuse compartment provides a seal that protects the fuses, terminals, and permanent cable connections, allowing use of dielectric sprays
  • Custom insert-molded studs for input/output cables and MEGA® fuses ensure high terminal torque capability and lower connection resistance
  • Designed to minimize bridging corrosion between positive live metal surfaces and potentially grounded assembly hardware or mounting surfaces.
  • Metal inserts at the mounting holes allows for an increased assembly torque without distorting the base material.
  • Optional un-fused terminal for daisy chaining multiple devices or providing power distribution to circuits which cannot be fused.
  • AssureLatch™ Technology positive-sealing latches keep the cover securely in place while allowing for fast service.
  • Cover label recess allows optional addition of application- specific labels per end-customer requirement.

880195 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
880195PDM 2 Pos

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.