background-waves

880089

Product Status| Activei

880089

.use Block 4MIDI 6ATC w Ground | Series: LX
info

Eliminate battery-box clutter and reduce overall system costs with the LX Series 60V 350A Water-Resistant ATO® & MIDI® Fuse Power Distribution Module (880089). The 10-way fuse box protects both low-current and high-current circuits and provides a collection point for negative returns.

Featuring AssureLatch™ technology, the water-resistant fuse holder is sealed to IP59K standards to withstand road splash and high-pressure, high-temperature washing. The rugged fuse box is also ignition protected to SAE J1171 and ISO 8846, so it can be installed in a battery box or on vehicles carrying hazardous loads.

The LX Series fuse-only power distribution module provides the benefits of having a sealed cover but allows water to escape if the cover is mistakenly unsecured. Plus, it keeps permanent cable connections and fuse connections clean and protected in harsh environments.

PropertyValue
Fuse Type
MIDI | ATO
Input Terminals
M8 Stud
Output Terminals
M8 Studs
Current Rating (Continuous per Circuit) in Amps (A)
MIDI: 170A - ATO: 20A
Current Rating (Continuous) in Amps
600
Dimensions
1.8515 H x 5.0625 W x 6.5 L in. (165 mm)
Temperature Maximum (°C)
125
Temperature Minimum (°C)
-50
Agency Approval - Shock
50 G
Agency Approval - Vibration
8 G
Mounting Method
Bolt Down
Recommended Torque
Stud Terminal: 20Nm – Fuse: 3.0Nm
Agency Approval - Humidity
0-95% RH
  • 350A maximum continuous current with a single 4/0 feed cable
  • Unfused input feeds the fuse circuits

880089 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
880089.use Block 4MIDI 6ATC w GroundPdf IconCoC_RoHS10_880089Pdf IconREACH_SVHC Declaration_880089Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.