background-waves

04980932.X

Product Status| Activei

04980932.X

2 Way Sealed Midi Holder Loaded | Series: MDB
info

The MDB Series 58 V 200 A Waterproof MIDI® Fuse Power Distribution Box is an internally bussed fuse holder designed for the high current loads and harsh conditions typically seen in applications such as construction vehicles and agricultural equipment. Effectively acting as a power distribution module, this rugged fuse box (04980932.X) holds two MIDI® or BF1 fuses (sold separately) and includes caps and seals to meet your application requirements.

The sealed, waterproof fuse box carries IPX7 and IPX9K ratings, making it ideal for applications close to the battery or for mounting in exposed locations. To keep the sealed cover securely in place, the MDB Series fuse holder features AssureLatch™ yellow positive-sealing latches.

PropertyValue
Fuse Type
MIDI
Input Terminals
M5 Stud
Output Terminals
M5 Stud
Current Rating (Continuous) in Amps
200
Ingress Protection
IP67, IP69K
Number of Cavities
2
Dimensions
1.3425 H x 3.322 W x 4.7845 L in. (38 x 68 x 131 mm)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Mounting Method
Bolt Down
Recommended Torque
Mounting: 6-8Nm – Fuse: 5Nm
  • 2-pole fuse holder configuration accepts MIDI® fuses (sold separately)
  • Includes a 4 AWG input seal and a 4 AWG input cap
  • Comes with two 8-10 AWG output seals, two 6-8 AWG output seals, one cavity plug, and one output cap

04980932.X Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
04980932.X2 Way Sealed Midi Holder LoadedRoHS1/7/2016Pb-Free1/7/2016Pdf IconCoC_RoHS10_04980932.XNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.