background-waves

04980932ZXT

Product Status| Activei

04980932ZXT

2 Way Sealed Midi Holder | Series: MDB
info

The MDB Series 58 V 200 A Waterproof MIDI® Fuse Power Distribution Box is an internally bussed fuse holder designed for the high current loads and harsh conditions typically seen in applications such as construction vehicles and agricultural equipment. Effectively acting as a power distribution module, this rugged fuse box (04980932ZXT) holds two MIDI® or BF1 fuses (sold separately) to meet your application requirements.

With the addition of cable seals and caps (sold separately), the fuse box seals to IPX7 and IPX9K ratings, making it ideal for applications close to the battery or for mounting in exposed locations. To keep the sealed cover securely in place, the MDB Series fuse holder features AssureLatch™ yellow positive-sealing latches.

PropertyValue
Fuse Type
MIDI
Input Terminals
M5 Stud
Output Terminals
M5 Stud
Current Rating (Continuous) in Amps
200
Number of Cavities
2
Dimensions
1.3425 H x 3.322 W x 4.7845 L in. (38 x 68 x 131 mm)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Mounting Method
Bolt Down
Housing
UL94-V1
Recommended Torque
Mounting: 6-8Nm – Fuse: 5Nm
  • 2-pole fuse holder configuration accepts MIDI® fuses (sold separately)
  • Cable seals and caps required for IPX7/IPX9K waterproof installation are sold separately

04980932ZXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
04980932ZXT2 Way Sealed Midi HolderRoHS5/27/2015Pb-Free5/27/2015No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.