background-waves

07985001ZXS

Product Status| Activei

07985001ZXS

MDB5 PDM 32VDC | Series: MDB5
info

The MDB5 is a sealed multi circuit high current primary fusing option that can be placed in the battery box or under hood as the first line of protection and distribution for a vehicle. It has the capability to handle standard Mega and Midi fuses and the new 70V footprint MEGA and MIDI fuse products. The MDB5 offers the option for sealed or unsealed assembly as well as multiple input busses. The sealing also protects all bolted connections so that it is a very robust solution for today’s high corrosion environments.

PropertyValue
Fuse Type
MIDI | MEGA
Input Terminals
M8
Voltage Rating (V)
32
Ingress Protection
IP67, IP69K
Number of Cavities
5
Dimensions
50 x 153.7 x 161.8 mm
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Mounting Method
Bolt Down
  • Sealed primary fusing that can be placed close to the battery in a harsh environment
  • Capability to handle fuse ratings from 23-500A and voltages up to 70V
  • Full range of fuses for applications from 12V-48V+
  • User choice of sealing options (unsealed of IP67/69K)
  • Cover acts as secondary lock to hold in wire seals even when wires are arranged for routing
  • Poke-Yoke mounting pattern for easier assembly

07985001ZXS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
07985001ZXSMDB5 PDM 32VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.