background-waves

Series: Sealed ZCASE Fuse Holder

32V 400A Bolt-Down IP69K Fuse Holder
Product Status| Activei
info

The Sealed ZCASE Fuse Holder Series is a versatile and rugged electrical distribution solution designed to provide medium- and high-amp circuit protection and terminal connections for up to 6 ZCASE fuses. This series is characterized by its sealed design, ensuring protection against environmental conditions, and its ease of installation with secure latching mechanisms. It offers reliable performance in demanding applications within chassis or engine compartment environments.

  • Cover seals, individual cable seals, and blind caps on I/O cables achieve IP67 and IP69K ratings for waterproofing and dustproofing
  • Easily mounted using the included mounting hardware
  • Finger-release AssureLatchTM ensures secure closure of the cover with minimal effort
  • Accommodates cables with diameters from 10 mm2 to 120 mm2
  • Slim cable terminals with a maximum outline of 20 mm
  • Maximum current rating of 400A
  • Maximum voltage rating of 32V
  • Durable PA66 GF 15 cover, copper bus bar, and stainless steel nots
  • Meet ISO 16750, ISO 20653, and UL 94 V-0 standards

Sealed ZCASE Fuse Holder Parts

FiltersFilters

Sealed ZCASE Fuse Holder Applications

Highlights Section

  • Automotive and road vehicle electrical systems
  • Industrial machinery and equipment
  • Marine and off-road vehicles
  • Agricultural machinery
  • Heavy-duty equipment

Series: Sealed ZCASE Fuse Holder Resources

Sealed ZCASE Fuse Holder Related Products

Accessories