background-waves

Series: Sealed ZCASE Fuse Holder Accessories

Cable Seals for Sealed ZCASE Fuse Holders
Product Status| Activei
info
Pair your Littelfuse Sealed ZCASE Fuse Holders with cable seals (sold separately) as part of the robust sealing system. The Sealed ZCASE Fuse Holder accommodates various cable sizes, from 10 mm2 to 120 mm2, and features slim cable terminals with a maximum outline of 20 mm.
  • Compatible with Sealed ZCASE Fuse Holders various cable sizes
  • A range of diameters available

Sealed ZCASE Fuse Holder Accessories Parts

FiltersFilters

Series: Sealed ZCASE Fuse Holder Accessories Resources