background-waves

FHZS200

Product Status| Activei

FHZS200

6-WAY SEALED ZCASE PDM WITHOUT FUSES | Series: Sealed ZCASE Fuse Holder
info
PropertyValue
Fuse Type
ZCASE
Maximum DC Voltage (V)
32
Current Rating Max (A)
400
Mounting Method
Bolt Down
Ingress Protection
IP67, IP69K
Input Terminals
M8
Output Terminals
M8
Flammability Rating
UL 94 V-0
Mounting Type
M8
Temperature Maximum (°F)
-40
Temperature Minimum (°F)
212
Temperature Maximum (°C)
100
Temperature Minimum (°C)
-40
Recommended Torque
Mounting: 8-12 Nm, Terminal: 12-16 Nm
Hardware
Steel, Stainless Steel

FHZS200 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FHZS2006-WAY SEALED ZCASE PDM WITHOUT FUSESPdf IconCoC_RoHS10_FHZS200

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

FHZS200 Related Products

Accessories