background-waves

880075

Product Status| Activei

880075

Power Dist Module SL | Series: SL
info

The SL Series 16 V Max Power Distribution Module for ATO® and MIDI® Fuses provides main battery power shutdown from a remote location. This model (880075) enables remote switching of high-amperage circuits, eliminating significant factory or field interconnections.

It has a common bussed power input and accepts both ATO® fuses with up to a 40 A rating for unswitched circuits and MIDI® fuses with up to a 200 A rating for circuits switched by the bi-stable relay. This power distribution module is ideal for protecting both low-amperage “always on” loads, including clock memory, alarms, tachograph, and telematics (e.g. Qualcomm) modules, and high-amperage circuits, such as vehicle control modules, inverters, and auxiliary circuits.

PropertyValue
Fuse Type
MIDI | ATO
Input Terminals
M8
Ingress Protection
ISO 8846, SAE J1170, IP59K
Number of Cavities
7
Dimensions
5.7355 H x 1.1845 W x 4.7475 L in. (146 mm)
Temperature Maximum (°C)
100
Temperature Minimum (°C)
-40
Agency Approval - Shock
50 G
Agency Approval - Vibration
8 G
Mounting Method
Bolt Down
Hardware
Stainless Steel
Housing
Black Thermoplastic
Ignition protection
ISO 8846, SAE J1171
Max total continuous current
MIDI: 200A, ATO: 50A
Voltage Rating - Continuous
12
Maximum DC Voltage (V)
16
  • Enables remote switching of high-amperage circuits
  • Water- and dust-resistant to IP59K, which allows high-temperature, high-pressure washing

880075 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
880075Power Dist Module SL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.