background-waves

880076

Product Status| Activei

880076

Power Distribution Switch Module MN | Series: SL
info

The SL Series 16 V Max Power Distribution Module for ATO® and MIDI® Fuses provides main battery power shutdown from a remote location. This model (880076) enables remote switching of high-amperage circuits and features built-in manual switching, eliminating significant factory or field interconnections.

It has a common bussed power input and accepts both ATO® fuses with up to a 40 A rating for unswitched circuits and MIDI® fuses with up to a 200 A rating for circuits switched by the bi-stable relay. This power distribution module is ideal for protecting both low-amperage “always on” loads, including clock memory, alarms, tachograph, and telematics (e.g. Qualcomm) modules, and high-amperage circuits, such as vehicle control modules, inverters, and auxiliary circuits.

PropertyValue
Fuse Type
MIDI | ATO
Input Terminals
M8
Number of Cavities
7
Dimensions
2.83 H x 5.72 W x 4.84 L in. (146 mm)
Temperature Maximum (°C)
100
Temperature Minimum (°C)
-40
Agency Approval - Shock
50 G
Agency Approval - Vibration
8 G
Mounting Method
Bolt Down
Hardware
Stainless Steel
Housing
Black Thermoplastic
Ignition protection
ISO 8846, SAE J1171
Max total continuous current
MIDI: 200A, ATO: 50A
Voltage Rating - Continuous
12
Maximum DC Voltage (V)
16
  • Enables remote switching of high-amperage circuits
  • Built-in manual switching control knob
  • Dust-resistant to IP5X

880076 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
880076Power Distribution Switch Module MN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.