The XT Series 32V 350A ATO® & MIDI® Fuse Power Distribution Module allows you to protect multiple low-amperage and high-amperage circuits within a single, compact fuse box. The multi-fuse holder design is ideal for protecting a combination of circuits, including vehicle control modules, inverters, auxiliary circuits, clock memory, alarms, tachograph, and Qualcomm modules.
Designed to IP59K standards, the sealed automotive power distribution block withstands harsh conditions, high-pressure and high-temperature washing, and ingress of road splash. Plus, the multi-fuse block is ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads.
The XT Series ATO® & MIDI® fuse block is available with or without pre-installed fuses.
- Multi-fuse block protects up to 3 high-amperage and 4 low-amperage circuits with 30-200A MIDI® fuses and 1-40A ATO® fuses
- Compact design is sealed to IP59K standards to withstand high-pressure, high-temperature washing and ingress of road splash
- Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads
- Eliminates significant factory or field interconnections
- Tin-plated copper studs provide maximum conductivity and significantly lower contact resistance
- Stainless steel hardware for corrosion resistance
- Available with pre-installed fuses to meet customer needs and reduce installation time
XT Parts
Filters
XT Applications
- Upfitters & Aftermarket Circuit Additions
- Mining
- Material Handling
- Construction Equipment
- Emergency Vehicles
Series: XT Resources
Transportation Product Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Power Distribution Modules Brochure
Find information about the dc power distribution solutions we offer for heavy trucks, agricultural vehicles, and construction and mining equipment.
Gas Discharge Tubes Catalog
GDTs dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure
Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Download 3D Models of Commercial Vehicle Products
Gain anytime access to 3D models of Littelfuse dc power distribution modules that you can plug into your OEM equipment designs.